Products
Pneumatic drives
Cylinders with piston rod
Standards-based cylinders
Standard cylinder to ISO 15552
Standard cylinder DSBC
Standard cylinder DSBG
Standard cylinder DSBF
 

Standard cylinder DSBG

  Print  
  • Sturdy tie rod design
  • Diameter 32, 40, 50, 63, 80, 100, 125, 160, 200, 250, 320 mm
  • Stroke length 1 ... 2800 mm
  • Force: 483 ... 48255 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning