Products
Control technology
Operator units
USB IO-Link Master CDSU
Operator unit CDSB
Operator units CDPX
Simulators CDSM
 

Operator units

  Print  
  • For all Festo IO-Link devices (sensors and actuators)
  • Universal connections
  • Galvanic isolation
  • For port A Class and port B Class (with accessories)
  • Connecting cables available as accessories
 
Core product range
  • Display and control unit for the servo drive CMMT and the automation system CPX-E.
  • Colour touchscreen
  • Diagnostic function
  • Update function for basic unit
 
  • High resolution
  • Project planning and programming with Designer Studio
  • Display: TFT colour
  • Display size: 4.3 ... 13.3"
  • Display resolution: 480x272 ... 1280x800 pixels
  • Interfaces: USB, Ethernet, RS485, SD card
 
  • Simulation of input/output signals during commissioning
  • Full functionality of the motor controller's I/O interface available
  • Suitable for commissioning the motor controller
    • CMMO-ST-C5
    • CMMP-AS
    • CMMS-AS
    • CMMD-AS
    • CMMS-ST