Products
Valves
Electrically actuated process and media valves
Solenoid valves VYKA
Solenoid valves VYKB
Solenoid valves VZWD
Solenoid valves VZWF
Solenoid valves VZWM
Reverse jet pulse valves VZWE
Solenoid valves VZWP
Solenoid valves MN1H
 
Valves >   

Electrically actuated process and media valves

= Core product range
  Print  
  • Nominal width 0.8; 1.2 mm
  • Operating pressure 0 ... 2 bar
  • Electrical actuation
  • Voltage 12 V DC ... 26 V DC
  • Valve functions 2/2 (NC), 2/2 (NO), 3/2
  • Sealing material FPM, FFPM
  • Sub-base M5, 1/4-28 UNF-2B
 
  • Media-separated solenoid valve for controlling gaseous and liquid media in the laboratory area
  • Nominal width 1.6; 2.0 mm
  • Operating pressure -0.75 ... 1 bar
  • Electrical actuation
  • Voltage 12 V DC; 24 V DC
  • Valve function 2/2 (NC), 3/2
  • Sealing material FPM, FFPM, EPDM
  • Sub-base M6, 1/4-28 UNF
 
Core product range
  • Port 1/8", 1/4"
  • G threads or NPT threads
  • Operating pressure 0 ... 90 bar
  • Nominal pressure 40 bar
  • Electrical actuation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way poppet valve (NC), directly actuated
  • FKM sealing material
  • Suitable for high-pressure applications with low flow rates.
 
Core product range
  • Port 1/4", 3/8", 1/2", 3/4", 1", 1 1/4", 1 1/2", 2"
  • G-thread
  • Operating pressure 0 ... 10 bar
  • Nominal pressure 40 bar
  • Electrical actuation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way diaphragm valve (N/C), force pilot operated
  • Sealing material NBR, EPDM, FKM
  • Appropriate for closed applications such as cooling or filling systems.
 
Core product range
  • Connection G1/4 ... G2, also available with NPT thread
  • Flow rate 1400 to 31000 l/min
  • Cable connection
  • Solenoid actuated, piloted, pneumatic spring return
  • For control of gaseous and liquid media.
 
  • Connection 3/4 ”, 1 ”, 1 1/2 ”, 2 ”, 2 1/2 ”
  • G-thread
  • Flange diameter 60, 75, 89 mm
  • Operating pressure 0.35 ... 8 bar
  • 2/2-way poppet valve (NC), pilot actuated
  • Sealing material NBR
 
  • Connection 1/4", 3/8", 1/2", 3/4", 1"
  • G thread or NPT thread
  • Pressure range 0.5 ... 40 bar
  • Electrical operation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way shut-off valve (NC)
  • Sealing material NBR, fluoro elastomer
  • For the actuation of gaseous and fluid media in open circuits
 
  • Connection G1/4 ... G1 1/2
  • Flow rate 2000 to 30,500 l/min
  • Voltage 24 V DC, 110 ... 230 V AC
  • Cable connection
  • Solenoid actuated, piloted, pneumatic spring return
  • Connection via plug/socket
  • For control of gaseous media.