Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Connection technology for liquid media
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

IO Link konforme Produkte

Results: 25
Print
Control technology > Operator units
  • For all Festo IO-Link devices (sensors and actuators)
  • Universal connections
  • Galvanic isolation
  • For port A Class and port B Class (with accessories)
  • Connecting cables available as accessories
 
Sensors > Optical sensors
  • All optical functions in a IP69K sensor housing.
  • IO-Link communication
  • PNP and NPN in one device
  • Block design 45x22 mm
  • Range up to 20 m
  • Reliable and stable part detection and distance measurement
  • Plug M8x1, 3-pin
 
Sensors > Signal converters
  • Signal range
    • 0 ... 10 V
    • 0 ... 20 mA
  • Switching output
    • PNP
    • NPN
    • IO-Link
  • For monitoring analogue current and voltage signals
  • Switching function freely programmable
  • Large high-contrast display
  • Suitable for wall mounting or front panel mounting
 
Electric drives > Electric cylinders and slides
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 32, 45, 60
  • Stroke length 25 … 200 mm
  • Force 60 … 250 N
 
Electric drives > Electric axes
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 32, 45, 60
  • Stroke length 100 … 800 mm
  • Force 40 … 200 N
 
Electric drives > Electric axes
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 45, 60
  • Stroke length 200 … 2000 mm
  • Force 65 … 75 N
 
Electric drives > Electric axes
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 35
  • Stroke length 50 … 800 mm
  • Force 50 N
 
Electric drives > Semi-rotary drives
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 25, 32
  • Peak torque 2.7 … 5.6 Nm
  • Rotation angles 90, 180°
 
Grippers > Mechanical grippers > Parallel grippers
  • Size 16, 20, 25
  • Stroke length 10 ... 16 mm per gripper jaw
  • Force 46 ... 462 N per gripper jaw
  • Nominal operating voltage 24 V DC
 
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Sensors > Position sensors
  • Sensing ranges 50, 80, 100, 125, 160 mm
  • 1x analogue output 4 ... 20 mA
  • 1x programmable IO-Link®/switching output
  • Electrical connection M8
  • Reproducibility < 0.1 mm
 
Sensors > Flow sensors
  • An installation concept with short mounting and dismounting times that is easy to implement in all installation situations.
  • Red colour change in the display as a function of the switching status
  • Flow measuring ranges
    • 1.8 ... 32 l/min.
    • 5 ... 100 l/min.
  • Switching output: 2x NPN or 2x PNP or IO-Link, selectable
  • Analogue output
    • 0 ... 10 V
    • 1 ... 5 V
    • 4 ... 20 mA
 
Sensors > Pressure and vacuum sensors
  • IO-Link communication interface
  • Pressure sensor
  • Vacuum sensor
  • Pressure measuring range -1 to 10 bar
  • Voltage 18 ... 30 V DC
  • Switching output PNP/NPN, switchable
  • Normally closed/normally open, switchable
 
Sensors > Pressure and vacuum sensors
Core product range
  • Compact design 30 x 30 mm
  • High-contrast display with blue backlighting
  • Pressure measuring range -1 to 16 bar
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, NPT1/8, M5, push-in connector 4 mm,
  • Pressure switch
  • Vacuum switch
  • Compact design 30 x 30 mm
 
Sensors > Pressure and vacuum sensors
  • Blue-red LCD
  • IP65 protection
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, R1/4, NPT1/8, M5, M7, push-in connector 4 mm, 6 mm, 5/32"
  • Pressure switch
  • Vacuum switch
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valve terminals > Universal valve terminals
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Valve terminals > Classic > Valve terminals CPV, Compact Performance
  • Maximum power density
  • Lightweight and compact
  • Width 10 mm
  • Flow rate 400 l/min.
 
Valve terminals > Classic > Valve terminals CPV, Compact Performance
  • Width 14 mm
  • Flow rate 800 l/min.