Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for ISO class 6

Results: 39
Print
Pneumatic drives > Classic
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Round cylinders to DIN ISO 6432
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
Pneumatic drives > Classic
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 400 mm
  • Force: 42 ... 7363 N
  • Double-acting, single-acting, pushing/pulling
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Cartridge cylinder and multimount cylinder
  • Diameter: 10, 16, 20, 25, 32 mm
  • Stroke length: 1 ... 50 mm
  • Force: 37 ... 483 N
  • Double-acting, single-acting, pushing
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
  • Flat design
  • Diameter: 8, 12, 18 mm
  • Stroke length: 100 ... 900 mm
  • Force: 30 ... 153 N
  • Position sensing
  • Fixed cushioning
  • Ball bearing guide
 
Pneumatic drives > Rodless cylinders > Magnetic coupling
  • Diameters 12, 16, 20, 25, 32, 40 mm
  • Stroke length 10 to 4,000 mm
  • Force 68 to 754 N
  • Position sensing
  • Adjustable cushioning.
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rotary vane
  • Size 6, 8, 10, 12, 16, 25, 32, 40, 63 mm
  • Torque 0.15 ... 80 Nm
  • Swivel angle 0 ... 270°
  • Position sensing
  • Adjustable cushioning.
 
Pneumatic drives > Drives with guides > Drives with slide
  • Flat design
  • Diameter 6, 10, 16 mm
  • Stroke length 10 ... 80 mm
  • Force 17 ... 121 N
  • Position sensing
  • Fixed cushioning
  • Recirculating ball bearing guide.
 
Pneumatic drives > Drives with guides > Drives with slide
  • Slim design
  • Diameter 6, 10, 16 mm
  • Stroke length 5 ... 30 mm
  • Force 17 ... 121 N
  • Position sensing
  • Fixed cushioning
  • Recirculating ball bearing guide.
 
Pneumatic drives > Drives with guides > Drives with slide
  • System product for handling and assembly technology
  • Diameter: 6, 10, 16, 20, 25 mm
  • Stroke length: 10 ... 200 mm
  • Force: 34 ... 590 N
  • Position sensing
  • Fixed cushioning
  • Recirculating ball bearing guide
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Diameter 4, 6, 10 mm
  • Stroke length 5 ... 30 mm
  • Force 7,5 ... 47 N
  • Position sensing
  • Fixed cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide.
 
Pneumatic drives > Drives with guides > Drives with guide rods
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
Pneumatic drives > Rotary indexing tables
  • Rotary plate diameter 65, 90, 140, 220 mm
  • Torque 2.1 ... 58.9 Nm
  • Indexing 2 ... 24.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Electromechanical drives > Linear drives and slides
  • Size 35, 45, 55, 75
  • Stroke length 50 ... 300 mm
 
Electromechanical drives > Linear drives and slides
  • Size: 15, 20, 26, 33, 46
  • Stroke length: 25 ... 840 mm
  • Force: 19 ... 392 N
  • Recirculating ball bearing guide and ball screw
 
Electromechanical drives > Linear drives and slides
  • Size 70, 80, 120
  • Max. stroke length 8500 mm
  • Force 350 ... 1300 N
  • Integrated plain-bearing guide.
 
Electromechanical drives > Linear drives and slides
  • Size 35, 45, 55
  • Stroke length 50 ... 1500 mm
  • Force: 50 ... 350 N
  • Recirculating ball bearing guide or plain-bearing guide.
 
Electromechanical drives > Linear drives and slides
  • Size 18, 25, 40
  • Stroke length 100 ... 1000 mm
  • Force 230 ... 1000 N
 
Grippers > Mechanical grippers > Parallel grippers
  • Our most accurate gripper for high-precision tasks
  • Size 10, 12, 16, 20, 25, 32 mm
  • Stroke length 2 to 12.5 mm per gripper jaw
  • Force 40 to 415 N per gripper jaw
  • Position sensing.