Products
Pneumatic drives
Cylinders with piston rod
Rodless cylinders
Semi-rotary drives
Tandem cylinders, high-force cylinders and multi-position cylinders
Drives with guides
Stopper cylinder and feed separator
Clamping cylinders
Diaphragm actuators and bellows cylinders
Rotary indexing tables
Valve actuators for process automation
Shock absorbers
Classic
Cylinder attachments and accessories
 
 

Core product range: Pneumatic drives

Results: 29
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Round cylinders to DIN ISO 6432
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
Pneumatic drives > Cylinders with piston rod > Round cylinders
Core product range
New product as of 7/2020
  • Space-optimised variant
  • Diameter 8, 12, 16, 20, 25 mm
  • Stroke length 10 ... 200 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/self-adjusting cushioning
  • Mounting flange and short end cap
 
Pneumatic drives > Cylinders with piston rod > Round cylinders
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
Core product range
  • Optimised fitting space and height
  • Diameter: 4, 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 2.5 ... 25 mm
  • Force: 4.9 ... 4712 N
  • Double-acting, single-acting, pushing
  • Position sensing
  • Fixed cushioning
  • Optionally without thread
 
Pneumatic drives > Cylinders with piston rod > Cylinder with clamping unit
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Variant with clamping unit
  • Diameter 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 10 ... 2000 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Cylinder with clamping unit
Core product range
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
Core product range
  • 1:1 interchangeable with linear drive DGP
  • Compact design
  • No external guide, for simple drive functions
  • Diameter: 18, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 153 ... 3016 N
  • Position sensing
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
Core product range
  • Guide variants
    • Standard design
    • Plain-bearing guide
    • Recirculating ball bearing guide
  • Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 30 ... 1870 N
  • Position sensing
  • Various cushioning options
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rotary vane
Core product range
  • Lighter than other semi-rotary drives
  • Housing protected against splash water and dust
  • Size 6, 8, 12, 16, 25, 32, 40 mm
  • Torque 0.15 ... 20 Nm
  • Swivel angle 90, 180, 270°
  • Position sensing
  • Fixed elastic cushioning elements on both sides
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rack and pinion
Core product range
  • More stability even with smaller sizes
  • System product for handling and assembly technology
  • Size 8, 10, 12, 16, 20, 25, 32, 35, 40, 50, 63 mm
  • Torque 0.2 ... 112 Nm
  • Swivel angle 0 ... 180°
  • Position sensing
  • Cushioning: elastic (P), hydraulic shock absorbers
  • Flanged shaft
 
Pneumatic drives > Drives with guides > Drives with slide
Core product range
  • Size 6, 8, 10, 12, 16, 20, 25
  • Stroke length 10 ... 200 mm
  • Force 25 ... 589 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Recirculating ball bearing guide, ball bearing cage guide (for sizes 20, 25)
 
Pneumatic drives > Drives with guides > Drives with guide rods
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
Pneumatic drives > Valve actuators for process automation > Quarter turn actuators for process automation
Core product range
  • With rack and pinion gear unit
  • Size: 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
  • Flange hole pattern to ISO 5211
  • NAMUR connection pattern for solenoid valves/sensor boxes to VDI/VDE 3845
 
Pneumatic drives > Shock absorbers
Core product range
  • Stroke 1.7 ... 5 mm
  • Max. energy absorption per stroke 0.005 ... 0.25 J
  • Flexible cushioning rings/pads
  • With metal fixed stop on both sides.
 
Pneumatic drives > Shock absorbers
Core product range
  • Stroke: 2 ... 10 mm
  • External cushioning for mini slide DGST
 
Pneumatic drives > Cylinder attachments and accessories > Mounting components for drive units
Core product range
  • Mounting kit.
 
Pneumatic drives > Cylinder attachments and accessories > Mounting components for drive units
Core product range
  • Foot mountings for various drives.