Products
Sensors
Proximity sensors
Inductive sensors
Position sensors
Pressure and vacuum sensors
Flow sensors
Optical sensors
Signal converters
Air gap sensors
Sensor boxes
Electromechanical switches
Classic
Accessories
 
 

Core product range: Sensors

Results: 10
Print
Sensors > Proximity sensors > For T-slot
Core product range
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • ATEX 3GD
  • 5 ... 30 V DC
 
Sensors > Proximity sensors > For round groove
Core product range
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • 5 ... 30 V DC
 
Sensors > Proximity sensors
Core product range
  • Extensive range of accessories for every application.
    • Mounting kits
    • Sensor brackets
    • Clips
    • Position marker
 
Sensors > Position sensors
Core product range
  • For semi-rotary drives DRVS 6 ... 40 and DSM 8, 10, 12
  • Switching outputs PNP, NPN and NO, NC freely programmable
  • Electrical connection M8
  • Sensing range 0 ... 270°
 
Sensors > Pressure and vacuum sensors
Core product range
  • Pressure 0 ... 10 bar
  • Voltage 15 ... 30 V DC
  • PNP
  • Pressure switches
  • Vacuum switches
  • Switching status indicated by an LED visible from all sides
  • Push-in connector, pneumatic
  • Freely programmable
  • Adjustable switching point.
 
Sensors > Pressure and vacuum sensors
Core product range
  • Compact design 30 x 30 mm
  • High-contrast display with blue backlighting
  • Pressure measuring range -1 to 16 bar
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, NPT1/8, M5, push-in connector 4 mm,
  • Pressure switch
  • Vacuum switch
  • Compact design 30 x 30 mm
 
Sensors > Pressure and vacuum sensors
Core product range
  • Extensive range of accessories for every application.
    • Mounting kits
    • Sensor brackets
    • Clips
    • Position marker
 
Sensors > Sensor boxes
Core product range
  • Measuring principle electromechanical or magnetic reed
  • Switching element function Toggle switch, single-pole (SPDT)
  • For DC and AC
  • Pre-fitted mounting bridge
  • Cable connector and blanking plug included in the scope of delivery
 
Sensors > Accessories
Core product range
  • Smooth and harmonious fit and function: Festo's sensor portfolio. Perfectly adapted to one another, the NEBU modular cable system links sensors and downstream analysis units – no more connection problems.
 
Sensors > Accessories
Core product range
  • Adapter
  • Stops
  • Mounting bracket
  • Sensor retainer