Products
Electromechanical drives
Accessories for electromechanical drives
Mounting parts for motor assembly
EAMM axial and parallel kits
Couplings EAMC
Mandrel couplings EAMD
Counter bearing EAMG
Clamping sleeve EAMH
Clamping component EADT
Connecting shafts KSK
Drive shaft EAMB
Motor flanges MTR-FL, EAMF
Coupling housing EAMK
 

Mounting parts for motor assembly

  Print  
Core product range
  • Axial and parallel kits for electromechanical drives.
 
  • Diameter 15, 16, 19, 20, 30, 40, 42, 56, 65, 67 mm
  • Bellows coupling
  • Ring gear coupling
 
  • Diameters 16, 19, 25, 28, 32, 42, 56, 67 mm
  • mandrel couplings
 
  • In combination with the additional clamping sleeve EAMH-...-P for supporting axis or motor shafts against the lateral forces that act on the toothed belt.
 
  • To substitute for the included clamping sleeve when the counter bearing is subsequently installed.
 
Core product range
  • To set the toothed belt pre-tension on EAMM-U-110 and EAMM-U-145.
 
  • Size 25, 40, 50, 63, 70, 80, 120, 185
  • Synchronisation of toothed belt axis.
 
  • Alternative interface, is used as adaptation for drives with hollow shaft
 
  • Motor flange for electromechanical drives.
 
  • Coupling housing for electromechanical drives.