Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for HGPL

Results: 3
Print
Grippers > Mechanical grippers > Parallel grippers
  • Sturdy long-stroke gripper for parts with different heights
  • Size 14, 25, 40, 63 mm
  • Stroke length 40 ... 150 mm per gripper jaw
  • Force 79 ... 1371 N per gripper jaw
  • Position sensing.
 
Grippers > Gripper accessories
  • Gripper jaw blanks,
    stroke reduction.
 
Grippers > Mechanical grippers > Parallel grippers
  • The electric gripper for flexible use
  • Size 14, 25
  • Stroke length 0 ... 80 mm per gripper jaw
  • Force: 44 ... 650 N per gripper jaw
  • Nominal operating voltage 24 V DC.