Products
Sensors
Sensor boxes
Limit switch box SRBC
Limit switch box SRBG
Sensor boxes SRBE
Limit switch attachment SRAP
Limit switch attachment DAPZ
 
Sensors >   

Sensor boxes

= Core product range
  Print  
Core product range
  • Measuring principle electromechanical or magnetic reed
  • Switching element function Toggle switch, single-pole (SPDT)
  • For DC and AC
  • Pre-fitted mounting bridge
  • Cable connector and blanking plug included in the scope of delivery
 
  • Inductive measurement principle with dual sensor
  • Switching component function N/O contact, in the case of AS-Interface switchable N/C - N/O contact
  • Operating voltage 6 ... 60 V DC
  • Direct mounting on quarter turn actuators to VDI/VDE 3845
 
  • Measuring principle: electromechanical or magnetic reed or inductive
  • Switching element function toggle switch, single-pin (SPDT) and double-pin (DPDT)
  • Switching outputs PNP, NPN, 2-wire, DC, NAMUR
  • For DC and AC voltage
  • Pre-fitted mounting bridge
  • Suitable for use in potentially explosive areas
 
  • Analogue sensor box
  • For monitoring the position of quarter turn actuators
  • Output signal: 4 ... 20 mA
 
  • Drive interface to Namur VDI/VDE 3845
  • Quick and easy assembly and connection
  • Integrated solenoid valve actuation
  • DAPZ-SB-I-... with AS-interface.