|
|
Print
|
|
|
|
- Port M3, M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1
- Threaded connections
- Metric thread with sealing ring
- G thread with sealing ring.
|
|
|
|
|
|
- Connection M5, R1/8, R1/4, R3/8, R1/2, R3/4, R1, G1/8, G1/4, G3/8, G1/2, G3/4, G1
- Threaded connection
- Metric thread with sealing ring
- R thread with PTFE coating
- G thread with sealing ring.
|
|
|
|
|
|
|
- Connection: M3, M5, M7, R 1/8, R 1/4, R 3/8, R 1/2, G 1/8, G 1/4, G 3/8, G 1/2, G 3/4, G1
- Threaded connection
- Metric thread with seal
- PTFE coated R thread
- G thread with sealing ring
|
|
|
|
|
|
- Connection M5 G1/8, G1/4, G3/8, G1/2
- Diameter 3, 4, 6, 9, 13 mm
|
|
|
|
|