Products
Process automation
Ball valves and ball valve units
Ball valves VZBD
Ball valves VZBE
Ball valves VZBF
Ball valves and ball valve actuator units VZBM
VAPB ball valves
Ball valves QH
Ball valves and ball valve actuator units VZBC
Ball valves and ball valve actuator units VZBA
Ball valve drive units VZPR
 
teamwork basketball

Ball valves and ball valve units

  Print  
  • Nominal width: DN ½" ... 4" (ASME), ½" ... 2½" (ISO), ½" ... 2½" (DIN)
  • Long welded ends to ASME-BPE and ISO 1127
  • Clamping sleeves to ASME-BPE and DIN 32676-B
  • Electro-polished surfaces to SFV4
  • PFTE seal with minimal dead space
  • 2-way shut-off valve
 
Core product range
  • Nominal width: DN ¼" ... 4" (ISO 5211)
  • Thread to ANSI B 1.20.1 (NPT)
  • 2-way; 2-way manual, with lockable hand lever
  • 3-way, L and T hole as horizontal version
 
  • Nominal width: DN ½" ... 8" (ISO 5211)
  • Thread to ANSI B 16.5. class150
  • Static discharge assured
  • API 607 fire safe approval
  • 2-way
 
New as of 7/2018: with quarter turn actuator DFPD
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2
  • Flow 5,9 ... 243 m³/h or 98 ... 4050 l/min
  • Pipe thread to EN 10226-1
  • 2-way and 3-way with L-shaped and T-shaped bore
 
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2, Rp2 1/2, Rp3, Rp4
  • Flow rate 2000 ... 23500 l/min
  • Flange hole pattern to ISO 5211
  • Mechanically actuated
  • Corrosion and acid-resistant designs
  • 2-way ball valve
 
  • Connection G1/4...G1 1/2
  • Flow rate 3400 ... 84000 l/min
  • Manually operated
  • Pipe thread to ISO 228-1
 
  • Size DN15 ... DN100
  • Flow rate 19.4 ... 1414 m³/h
  • Flange hole pattern to ISO 5211
  • ATEX certification
 
  • Connection Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2 flow (rate) 75 ... 895 l/min
  • flange hole pattern to ISO 5211
  • corrosion and acid resistant versions.
 
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2, Rp2 1/2
  • Flow rate 100 ... 8900 l/min
  • Electric and pneumatic actuation
  • Ball valve with drive
  • Namur port pattern, VDI/VDE 3845
  • Corrosion and acid-resistant designs
  • 2-way on-off valve