Products
Valves
Classic
Valves CPE
Tiger 2000 valves
Cassette valve
Time delay valves VZA, VZB, VZOA, VZOB
 
Valves >   

Classic

  Print  
  • Connection M5, M7, G 1/8, G 1/4, G 3/8
  • Push-in connector 4, 6, 8, 10, 12 mm
  • Flow 180 ... 3 200 l/min
  • Voltage 24 V DC, 110, 230 V AC
  • In-line valves
    • Electrically actuated, piloted, pneumatic spring return
  • Manifold rail.
 
  • Port G1/8, G1/4, G3/8
  • Flow rate 750 ... 2600 l/min
  • Potential 12 ... 48 V DC, 12 ... 240 V AC
  • Sleeve valve
    • electrically actuated, piloted
    • pneumatically actuated
  • Sub-base assemblies
  • Terminal strips.
 
  • Connection G 1/4, G 1/2
  • Flow 1140 ... 3000 l/min
  • Voltage 12, 24 V DC, 24, 42, 110, 230 V AC
    • Electrically actuated
    • Pneumatically actuated.
 
  • Flow 600 l/min
  • Connection G 1/4.