Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for cmms-st

Results: 5
Print
Motors and controllers > Controller > Controller for stepper motors
  • Voltage 24, 48 V DC
  • Nominal current 8 A
  • Max. step frequency 4 kHz
 
Electrical connector technology > Plug connectors
Core product range
  • Plug connector for
    • Motor controller and multi-axis control systems
    • Frontend controllers FEC
    • Bus connection CAN-Bus and PROFIBUS
    • Motor controllers CMMP-AS, CMMS-ST.
 
Electrical connector technology > Connecting cables > Connecting cables for controls
Core product range
New 11/2019: new variant
  • Connection between the sensor interface CASM and the displacement encoder
  • Pilot line suitable for motor controllers CMMS-ST and CMMP-AS.
  • Cable length 0.3 ... 10 m.
 
Control technology > Operator units
  • Simulation of input/output signals during commissioning
  • Full functionality of the motor controller's I/O interface available
  • Suitable for commissioning the motor controller
    • CMMO-ST-C5
    • CMMP-AS
    • CMMS-AS
    • CMMD-AS
    • CMMS-ST
 
Electrical connector technology > Plug connectors > Plug connector for control systems
Core product range
  • Assortment of plugs for motor controllers CMMP-AS,CMMS-ST
  • Comprising:
    • Power supply plug
    • Motor connection plug.