Search result for pan

Results: 16
Print
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Pressure and temperature resistant
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.5 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 19 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Choose from 9 basic colours; further colours available on request
    • Simple to order with the configurator
 
Valves > Mechanically and manually actuated directional control valves
  • Valve functions 3/2, 5/2
  • Connections G 1/8, G 1/4
  • Actuation types: finger lever, pushbutton
  • Directly actuated or pilot actuated.
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Resistant to welding spatter
  • UL 94
  • Outside diameter: 6 ... 14 mm
  • Temperature-dependent operating pressure: -0.95 ... 12 bar
  • Ambient temperature: -30 ... 90 °C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
    • Mineral oil
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Especially for mobile pneumatics
  • Fulfils DIN 73378
  • Pressure and temperature resistant
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.5 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 31 bar
  • Ambient temperature: -60 ... 100° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Mineral oil
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • For applications with high pressure ranges
  • Outside diameter 4 ... 28 mm
  • Internal diameter: 2.5 ... 23 mm
  • Temperature-dependent Operating pressure -0.95 ... 35 bar
  • Ambient temperature -30 ... 80°C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Accessories for pneumatic fittings system
  • Pipe and tubing cutters
  • Assembly and disconnecting pliers.
 
Sensors > Pressure and vacuum sensors
Core product range
  • Compact design 30 x 30 mm
  • High-contrast display with blue backlighting
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, NPT1/8, M5, push-in connector 4 mm,
  • Pressure switch
  • Vacuum switch
  • Compact design, 30 x 30 mm
 
Compressed air preparation > Pressure indicators
  • Adjustable red-green range
  • Connection: G1/8, G1/4, R1/8, R1/4
  • Front panel mounting, in-line installation
  • Indicating range: -1 ... 9 bar
  • Display units:
    • bar
    • psi
    • inHG
  • DIN EN 837-1
 
Image processing systems > Accessories
  • External panel/ring lights for vision sensor SBSI
 
Compressed air preparation > Pressure indicators
  • Front panel mounting
  • Connection: G1/4
  • Indicating range: 0 ... 16 bar
  • Display units
    • bar
    • psi
  • DIN EN 837-1
 
Compressed air preparation > Pressure indicators
  • Front panel mounting
  • Connection: G1/4
  • Indicating range: 0 ... 16 bar
  • Display unit:
    • bar
    • psi
  • DIN EN 837-1
 
Sensors > Signal converters
  • Signal range
    • 0 ... 10 V
    • 0 ... 20 mA
  • Switching output
    • PNP
    • NPN
    • IO-Link
  • For monitoring analogue current and voltage signals
  • Switching function freely programmable
  • Large high-contrast display
  • Suitable for wall mounting or front panel mounting
 
Vacuum technology > Accessories for vacuum > Vacuum displays
  • Connection: G1/8, G1/4, R1/8, R1/4
  • Front panel mounting, in-line installation
  • Indicating range: -1 ... 9 bar
  • Display units:
    • bar
    • psi
    • inHG
  • DIN EN 837-1
 
Valves > Pneumatic control systems
  • Connection M5
  • Flow 50 l/min
  • Time delay 0,2 ... 3 s, 2 ... 30 s, 8 ... 120 s, 20 ... 300 s
  • Adding counter
  • Predetermining counter
  • Panel mounting
  • Protective cover.
 
Valves > Pneumatic control systems
  • 8-digit LCD display
  • Independent power supply
  • For front panel mounting
  • Connection with terminal strip
  • Reset button.