Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for sies

Results: 2
Print
Sensors > Inductive sensors
  • The only inductive sensor for type 8 slots with patented LED status display
  • Voltage 10 ... 30 V DC
  • Size: 5 x 5 x 25 mm, 40 x 40 x 120 mm,
  • for T-slot (...-8M)
  • PNP, NPN
  • Flush mounting
  • Standard switching distance
 
Sensors
Core product range
  • The sensors in the SIE… series keep a close watch on all metals. From detection through to distance measurement of metallic objects.