Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Special pneumatic drives for the wood industry

Results: 7
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Round cylinders
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Higher loads thanks to guide rod and yoke plate
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
Pneumatic drives > Drives with guides > Drives with guide rods
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
Pneumatic drives > Bellows and diaphragm drives > Bellows cylinders
  • Sizes 145, 165, 215, 250, 325, 385 mm
  • Stroke length 60 ... 230 mm
  • Force 0 ... 70000 N.
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
Core product range
  • Guide variants
    • Standard design
    • Plain-bearing guide
    • Recirculating ball bearing guide
  • Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 30 ... 1870 N
  • Position sensing
  • Various cushioning options