IO Link konforme Produkte

Results: 16
Print
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Sensors > Position sensors
  • Programmable IO-Link and/or switching output
  • Sensing ranges 50, 80, 100, 125, 150 mm
  • Analogue output 0 ... 20 mA
  • Programmable IO-Link®/switching output
  • Electrical connection M8
  • Reproducibility < 0.1 mm
 
Sensors > Flow sensors
  • An installation concept with short mounting and dismounting times that is easy to implement in all installation situations.
  • Red colour change in the display as a function of the switching status
  • Flow measuring ranges
    • 1.8 ... 32 l/min.
    • 5 ... 100 l/min.
  • Switching output: 2x NPN or 2x PNP or IO-Link, selectable
  • Analogue output
    • 0 ... 10 V
    • 1 ... 5 V
    • 4 ... 20 mA
 
Sensors > Pressure and vacuum sensors
  • IO-Link communication interface
  • Pressure sensor
  • Vacuum sensor
  • Pressure measuring range -1 to 10 bar
  • Voltage 18 ... 30 V DC
  • Switching output PNP/NPN, switchable
  • Normally closed/normally open, switchable
 
Sensors > Pressure and vacuum sensors
Core product range
  • Compact design 30 x 30 mm
  • High-contrast display with blue backlighting
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, NPT1/8, M5, push-in connector 4 mm,
  • Pressure switch
  • Vacuum switch
  • Compact design, 30 x 30 mm
 
Sensors > Pressure and vacuum sensors
  • Blue-red LCD
  • IP65 protection
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, R1/4, NPT1/8, M5, M7, push-in connector 4 mm, 6 mm, 5/32"
  • Pressure switch
  • Vacuum switch
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valve terminals > Universal valve terminals
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Maximum power density
  • Lightweight and compact
  • Width 10 mm
  • Flow rate 400 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 14 mm
  • Flow rate 800 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 18 mm
  • Flow rate 1600 l/min.
 
Valve terminals > Application-specific valve terminals
  • Additional safety with interlock option
  • Compact pilot valve terminal
  • High component density
  • Valves: 2 x 3/2-way
  • 1 ... 24 valve positions
  • Valve width 12, 24 mm
  • Protection IP40
  • Flow rate: 10 l/min
  • Multi-pin plug connection, IO-Link, I-Port
 
Valve terminals > Universal valve terminals
  • Lightweight and corrosion resistant thanks to polymer technology
  • Main valve functions: 5/2 and 3/2-way valves
  • Flow rate 400 l/min
  • Width 12 mm
  • Plug connector 4, 6 mm
  • Multi-pin, fieldbus, IO-Link, I-Port
  • Voltage 24 VDC
  • Pressure 2.8 ... 8 bar
  • Protection class IP65
  • Semi in-line valves
    • Solenoid actuated, pilot actuated, pneumatic spring return
  • Metal manifold rail
 
Control technology > Electrical peripherals
  • Components for integrating decentralised modules in the CPX automation platform
  • ideal for generating subsystems
 
Control technology > Electronic controllers
  • Compact controller with 400 MHz processor
  • CoDeSys provided by Festo
  • 12 digital inputs
  • 8 digital outputs
  • 2 fast counters up to 250 kHz
  • Interfaces USB1.1, CANopen Master,
  • Ethernet 10/100 MBps and optional
  • IO-Link, RS232, RS485/422