Products
Sensors
Proximity sensors
Inductive sensors
Position sensors
Pressure and vacuum sensors
Flow sensors
Force sensors
Optical sensors
Signal converters
Air gap sensors
Sensor boxes
Electromechanical switches
Classic
Accessories
 
 

New products: Sensors

Results: 4
Print
Sensors > Flow sensors
New product for 11/2017
  • ECO function with option to switch off the display
  • Serial communication integrated using IO-Link® 1.1
  • Flow measuring ranges
    • 0.002 ... 0.1 l/min
    • 0.01 ... 0.5 l/min
    • 0.02 ... 1 l/min
    • 0.1 ... 5 l/min
    • 0.2 ... 10 l/min
    • 1 ... 50 l/min
    • 2 ... 100 l/min
    • 4 ... 200 l/min
  • Switching output
    • NPN
    • PNP
    • IO-Link®
  • Analogue output
    • 0 .. 10V
    • 1 … 5V
    • 4 ... 20mA
 
Sensors > Signal converters
New product for 7/2017
  • Signal range
    • 0 ... 10 V
    • 0 ... 20 mA
  • Switching output
    • PNP
    • NPN
    • IO-Link
  • For monitoring analogue current and voltage signals
  • Switching function freely programmable
  • Large high-contrast display
  • Suitable for wall mounting or front panel mounting
 
Sensors > Proximity sensors > For T-slot
New 7/2017: additional versions
  • Voltage 5 ... 30 V DC, 230 V AC
  • Cable length 0.3, 2.5, 5 m
  • Connection plug M8
  • Electric
    • Non-contacting PNP, NPN.
 
Sensors > Proximity sensors > For round groove
New 7/2017: additional versions
  • Voltage 5 ... 30 V DC, 230 V AC
  • Connection plug M8, M12
  • Electric
    • Non-contacting PNP, NPN.