Products
Pneumatic drives
Cylinders with piston rod
Compact, short stroke and flat cylinder
Compact cylinder ADN-S
Compact cylinder AEN-S
Compact cylinder DPCA
Compact cylinder DPCB
Compact cylinders DPDM
Compact cylinder ADN
Short-stroke cylinders ADVC, AEVC
Compact cylinder AEN
Compact cylinders ADN, inch
Compact cylinders AEN, inch
Compact cylinder ADNGF, metric
Compact cylinder ADNGF, inch
Compact cylinder ADN-EL
Compact cylinder CDC
Flat cylinder DZF, metric
Flat cylinder DZF, inch
Flat cylinder DZH, metric
Flat cylinder DZH, inch
Flat cylinders EZH
 

Compact, short stroke and flat cylinder

= Core product range
  Print  
Core product range
  • Diameter 6, 10 mm
  • Stroke length 5, 10 mm
  • Force 9.4 ... 47 N
  • Double-acting
  • Without cushioning
 
Core product range
  • Diameter 6, 10 mm
  • Stroke length 5, 10 mm
  • Force 9.4 ... 47 N
  • Single-acting pushing
  • Without cushioning
 
  • Diameter: 1/2" ... 4"
  • Stroke length inch 1/16" ... 4"
  • double-acting
  • single-acting
  • pushing/pulling
  • position sensing
  • fixed cushioning
 
  • Diameter: 1/2" ... 4"
  • Stroke length inch 1/16" ... 4"
  • double-acting
  • single-acting
  • pushing/pulling
  • position sensing
  • fixed cushioning
 
  • Simple to mount thanks to range of mounting interfaces
  • Diameter 6, 10, 16, 20, 25, 32 mm
  • Stroke length 5 ... 50 mm
  • Force 9 ... 483 N
  • Double-acting, single-acting
  • Position sensing
  • Fixed cushioning
 
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Core product range
  • Optimised fitting space and height
  • Diameter: 4, 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 2.5 ... 25 mm
  • Force: 4.9 ... 4712 N
  • Double-acting, single-acting, pushing
  • Position sensing
  • Fixed cushioning
  • Optionally without thread
 
  • Single-acting, pushing/pulling
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 1 ... 25 mm
  • Force: 59 ... 4510 N
  • Single-acting, pushing/pulling
  • Fixed cushioning
 
  • Diameter: 5/8" ... 5"
  • Stroke length: 0.04" ... 20"
  • Force: 20.23 lbf ... 1655 lbf
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
  • Diameter: 5/8" ... 5"
  • Stroke length: 0.04" ... 20"
  • Force: 20.23 lbf ... 1655 lbf
  • Single-acting, pushing/pulling
  • Position sensing
  • Fixed cushioning
 
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
  • Diameter, inches 5/8" ... 4"
  • Stroke length, inches, 0.04" ... 12"
  • Force 20.23 lbf ... 1059 lbf
  • Position sensing
  • Fixed cushioning.
 
  • End-position locking at the front, at the rear or at both ends
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 20, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 500 mm
  • Force: 141 ... 3016 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
  • Extremely flat design
  • Compact assembly with manifold mounting
  • Diameter: 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 320 mm
  • Force: 68 ... 1870 N
  • Double-acting
  • Non-rotating piston rod
  • Position sensing
  • Fixed cushioning
 
  • Diameter: 1/2" ... 2 1/2"
  • Stroke length: 3/8" ... 12"
  • Force: 15 lbf ... 420 lbf
  • Double-acting
  • Non-rotating piston rod
  • Position sensing
  • Fixed cushioning
 
  • Compact assembly with manifold mounting
  • Diameter: 16, 20, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 1000 mm
  • Force: 104 ... 1870 N
  • Double-acting
  • Non-rotating piston rod
  • Position sensing
  • Adjustable cushioning
 
  • Diameter: 5/8" ... 2 1/2"
  • Stroke length: 0.04" ... 40"
  • Force: 27 lbf ... 420 lbf
  • Double-acting
  • Non-rotating piston rod
  • Position sensing
  • Adjustable cushioning
 
  • Extremely flat design
  • Compact assembly with manifold mounting
  • Diameter 1.5, 2.5, 5, 10 mm
  • Stroke length 10 ... 50 mm
  • Force 3 ... 205 N
  • Single-acting, pushing
  • Protected against rotation
  • Position sensing.