Products
Process automation
Compressed air preparation
Filter
Individual devices
Filter silencer LFU
 

Individual devices

 
Print  
  • Noise reduction
  • Reduction by 40 dB
  • Removes up to 99.99% of oil and other contaminants from exhaust air
  • Connection: G1/4, G3/8, G1/2, G1
  • Degree of filtration: 1 µm
  • Supply pressure: 0 ... 16 bar
  • Flow rate relative to atmosphere: 4000 ... 12500 l/min
  • Manually rotatable condensate drain