Products
Process automation
Compressed air preparation
Filter regulator/lubricator
Series MS modular and configurable
D series, polymer design
 

Filter regulator/lubricator

= Core product range
  Print  
Core product range
  • Size 4, 6
  • Connection G1/8, G1/4, G3/8, G1/2, also available with NPT thread
  • Pressure 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 800 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • manual
    • semi-automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl guard
  • Flow direction
    • from left to right
    • from right to left
  • Proportional lubricator.
 
  • Reliable compressed air preparation for applications in uncritical environments
  • Freely combinable within the D series from Festo
  • One size with G¼ connection.