|
|
Print
|
|
|
|
- Size 4, 6, 9, 12
- Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
- Flow rate 1000 ... 16000 l/min
- Input pressure 0 ... 20 bar
- Grade of filtration 40 µm, 5 µm
- Condensate drain
- Manual
- Semi-automatic
- Fully automatic
- Fully automatic, electrically controlled
- Plastic bowl with plastic bowl guard
- Metal bowl guard
- Flow direction
- From left to right
- From right to left.
|
|
|
|
|
|
- Size 4, 6, 9, 12
- Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
- Flow rate 54 ... 23000 l/min
- Supply pressure 0 ... 20 bar
- Grade of filtration 0.01 µm, 1 µm
- Condensate drain
- Manual
- Semi-automatic
- Fully automatic
- Fully automatic, electrically controlled
- Plastic bowl with plastic bowl guard
- Metal bowl guard
- Flow direction
- From left to right
- From right to left.
|
|
|
|
|
|
- Size 4, 6, 9, 12
- Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
- Flow rate 250 ... 7090 l/min
- Supply pressure 0 ... 20 bar
- Residual oil content <= 0.003 mg/m³
- Plastic bowl with plastic bowl guard
- Metal bowl guard
- Flow direction
- From left to right
- From right to left.
- Air quality class at output to DIN ISO 8573-1
- Prefiltration with 0.01 µm grade of filtration recommended.
|
|
|
|
|