Products
Pneumatic drives
Classic
Standard cylinder DNC, metric
Compact cylinders ADVU, AEVU, metric
Compact cylinder ADVUL
Standard cylinders with clamping cartridge DNC-KP
Linear drives DGPL, metric
Semi-rotary drive DSR, metric
Semi-rotary drive DSR, inch
Linear units SLE
Configurable cylinder and valve combinations DNC-V
 

Classic

  Print  
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 400 mm
  • Force: 42 ... 7363 N
  • Double-acting, single-acting, pushing/pulling
  • Position sensing
  • Fixed cushioning
 
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed cushioning.
 
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
  • Diameter 18, 25, 32, 40, 50, 63, 80 mm
  • Stroke length 10 ... 3000 mm
  • Force 153 ... 3016 N
  • Position sensing
  • Adjustable cushioning
  • Guide variants
    • Ball bearing guide
    • Heavy-duty guide
 
  • Size 10, 12, 16, 25, 32, 40 mm
  • Torque 0.5 ... 20 Nm
  • Swivel angle 0 ... 180°
  • Position sensing
  • Cushioning, fixed.
 
  • Size 3/8" ... 1 5/8"
  • Torque 0.37 lb-ft ... 14.75 lb-ft
  • Swivel angle 0 ... 180°
  • Position sensing
  • Fixed cushioning.
 
  • Diameter 10, 16, 20, 25, 32, 40, 50 mm
  • Stroke length 10 ... 500 mm
  • Force 47 ... 1 178 N
  • Position sensing
  • Recirculating ball bearing guide.
 
Alternative product available on request
  • Diameter: 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 100 ... 2000 mm
  • Force: 415 ... 4712 N
  • Position sensing
  • Adjustable cushioning