Products
Pneumatic drives
Cylinders with piston rod
Tie rod cylinders and profile barrel cylinders
Standards-based cylinder DSNA, inch
Profile cylinder pipe DNC, inches
 

Tie rod cylinders and profile barrel cylinders

  Print  
  • Diameter 1 1/2" … 4"
  • Stroke length 0.25" … 20"
  • Force 156 lbf … 973.6 lbs
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
  • Numerous variants
  • Diameter: 1 1/4" ... 5"
  • Stroke length: 0.4" ... 78"
  • Force: 108.6 lbf ... 1655 lbf
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning