Search result for msb

Results: 9
Print
Compressed air preparation > Service unit combinations > Series MS modular and configurable
  • Port 1/4", 3/8", 1/2", 3/4"
  • Flow rate 1900 ... 5100 l/min
  • NPT thread.
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
  • Port 1/8", 1/4", 3/8"
  • Flow rate 550 ... 1500 l/min
  • NPT thread.
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
  • Size: 6
  • Connection: ¼ NPT, ⅜ NPT, ½ NPT
  • Pressure 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 1900 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Flow direction
  • From left to right
  • From right to left
  • Proportional lubricator
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 1900 ... 5100 l/min
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 550 ... 1500 l/min
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
  • Size 4
  • Connection 1/8 NPT, 1/4 NPT
  • Pressure 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 800 ... 1400 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • manual
    • semi-automatic
  • Plastic bowl with plastic bowl guard
  • Flow direction
  • From left to right
  • From right to left
  • Proportional lubricator.
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
Core product range
  • Size: 6
  • Connection: G¼, G⅜, G½, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 1900 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
Core product range
  • Size: 4
  • Connection: G1/8, G1/4, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 800 ... 1400 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 5100 ... 14000 l/min