|
|
|
|
|
|
Sensors
>
Proximity sensors
>
For T-slot
|
|
- Electronic PNP, NPN
- Electrical connection M8, M12, open cable end
- Food-safe, resistant to acids and cooling lubricants
- For grippers with optimised design
- ATEX 1GD
- 5 ... 30 V DC
- Namur output
|
|
|
|
|
|
|
Sensors
>
Classic
|
|
- Voltage 12 ... 250 V DC, 12 ... 250 V AC
- Cable length 2.5, 5 m
- Cable, 2-/3-wire
- Connection plug M8
- Electric
- With reed contact
- Non-contacting PNP, NPN.
|
|
|
|
Process automation
>
Ball valves and ball valve units
|
|
- Nominal width: DN ½" ... 4" (ASME), ½" ... 2½" (ISO), ½" ... 2½" (DIN)
- Long welded ends to ASME-BPE and ISO 1127
- Clamping sleeves to ASME-BPE and DIN 32676-B
- Electro-polished surfaces to SFV4
- PFTE seal with minimal dead space
- 2-way shut-off valve
|
|
|
|
Process automation
>
Angle seat valves
|
|
- Port DN 13, 1/2"; DN20, 3/4"; DN25, 1"; DN32, 1 1/4"; DN40, 1 1/2"; DN50, 2"
- G-thread to DIN ISO 228-1 or NPT-thread to ANSI/ASME B 1.20.1 or Rc-thread to DIN 10226-2
- Medium pressure 0 ... 30 bar
- Valve function 2/2, NC (Normally Closed), NO (Normally Open), DA (Double Acting
- Suitable for nearly all media
- High chemical and thermal resistance
- ATEX-approval
|
|
|
|