Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Produkte für die Leiterplattenbestückung

Results: 39
Print
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
  • Simple to mount thanks to range of mounting interfaces
  • Diameter 6, 10, 16, 20, 25, 32 mm
  • Stroke length 5 ... 50 mm
  • Force 9 ... 483 N
  • Double-acting, single-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
Highlights 11/2018
  • Guide variants
    • Standard design
    • Recirculating ball bearing guide
  • Diameter 20, 25, 32, 40 mm
  • Stroke length 50 ... 1000 mm
  • Force 188 ... 754 N
  • Position sensing
  • Pneumatic cushioning, self-adjusting at both ends
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rotary vane
  • Size 6, 8, 10, 12, 16, 25, 32, 40, 63 mm
  • Torque 0.15 ... 80 Nm
  • Swivel angle 0 ... 270°
  • Position sensing
  • Adjustable cushioning.
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rack and pinion
Core product range
  • More stability even with smaller sizes
  • System product for handling and assembly technology
  • Size 8, 10, 12, 16, 20, 25, 32, 35, 40, 50, 63 mm
  • Torque 0.2 ... 112 Nm
  • Swivel angle 0 ... 180°
  • Position sensing
  • Cushioning: elastic (P), hydraulic shock absorbers
  • Flanged shaft
 
Pneumatic drives > Drives with guides > Drives with slide
Core product range
Highlights 11/2018
  • Size 6, 8, 10, 12, 16, 20, 25
  • Stroke length 10 ... 200 mm
  • Force 25 ... 589 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Recirculating ball bearing guide, ball bearing cage guide (for sizes 20, 25)
 
Pneumatic drives > Drives with guides > Drives with slide
  • Size 4, 6, 8, 10, 12, 16, 20, 25
  • Diameter 6, 8, 10, 12, 16, 20, 25, 32 mm
  • Stroke length 10 ... 200 mm
  • Force 17 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide
 
Pneumatic drives > Drives with guides > Drives with guide rods
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 32, 45, 60, 80
  • Max. stroke length 1000 mm
  • Force 110 ... 780 N
  • Integrated recirculating ball bearing guide
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 45, 60, 80
  • Max. stroke length: 2000 mm
  • Force 75 ... 250 N
  • Integrated recirculating ball bearing guide
 
Electromechanical drives > Linear drives and slides
  • Size 25, 32, 45, 60
  • Stroke length 25 ... 200 mm
  • Integrated recirculating ball bearing guide
 
Electromechanical drives > Linear drives and slides
  • Size 35, 45, 55, 75
  • Stroke length 50 ... 300 mm
 
Electromechanical drives > Semi-rotary drives
Core product range
  • Size 12, 16, 25, 32
  • Nominal torque 0.15 ... 5 Nm
  • Infinite rotation angle
 
Motors and controllers > Servo motors
Core product range
  • Size 40, 60, 80, 100
  • Torque 1.4 ... 30 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.7 ... 4.1 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Stepper motors
Core product range
  • Size 28, 42, 57, 87
  • Holding torque 0.09 ... 8.6 Nm
  • Voltage 24 ... 72 V DC
  • Nominal current 1.4 ... 9.5 A
  • Suitable motor cable
  • Suitable motor flange
 
Motors and controllers > Controller > Controller for servo motors
Core product range
New 7/2019: new fieldbus variant
  • Nominal voltage: 230 V AC
  • Nominal current: 2.8 ... 16.8 A
  • Nominal power: 350 ... 2000 VA