Pneumatic drives
>
Cylinders with piston rod
>
Standards-based cylinders
>
Compact cylinders to ISO 21287
|
|
- More variants than in the standard
- Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 500 mm
- Force: 51 ... 7363 N
- Double-acting
- Fixed/self-adjusting cushioning
|
|
|
|
|
|
|
|
Pneumatic drives
>
Rodless cylinders
>
Mechanical coupling
|
|
- Guide variants
- Standard design
- Plain-bearing guide
- Recirculating ball bearing guide
- Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
- Stroke length: 1 ... 8500 mm
- Force: 30 ... 1870 N
- Position sensing
- Various cushioning options
|
|
|
|
|
Pneumatic drives
>
Drives with guides
>
Drives with guide rods
|
|
- Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- Stroke length 10 ... 400 mm
- Force 13 ... 4712 N
- Position sensing
- Fixed/adjustable cushioning
- Plain-bearing guide
- Recirculating ball bearing guide
- Variants available.
|
|
|
|
Servo-pneumatic positioning systems
>
Axis controllers
|
|
- Pneumatic positioning and force control
- A technology module of the terminal CPX
- Can be used with all fieldbus interfaces CPX, as well as Ethernet
- Easy commissioning with Festo configuration tool FCT
- Automatically detects connected system components: valve VPWP, sensor interface CASM or the cylinder
- Moves loads of 2 to 450 kg
- Controls forces between 30 and 4712 N
|
|
|
|
|
|
|
|
|
|
|
|
|
Motors and controllers
>
Servo motors
|
|
- Size 40, 60, 80, 100
- Torque 1.4 ... 30 Nm
- Voltage 360 ... 565 V DC
- Nominal current 0.7 ... 4.1 A
- Suitable motor cable
- Suitable motor flange.
|
|
|
|
Motors and controllers
>
Servo motors
|
|
- Size 40, 55, 70, 100, 140, 190
- Torque 1 ... 120 Nm
- Voltage 360 ... 565 V DC
- Nominal current 0.6 ... 14.4 A
- Suitable motor cable
- Suitable motor flange.
|
|
|
|