Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 36
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 20, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 500 mm
  • Force: 141 ... 3016 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 483 ... 7360 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 483 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Diameters 32, 40, 50, 63 mm
  • Stroke length 10 to 400 mm
  • Force 483 to 1870 N
  • Position sensing
  • Flexible cushioning rings, both sides
  • Plain-bearing guide.
 
Pneumatic drives > Classic
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Electromechanical drives > Linear drives and slides
Core product range
  • High speeds of up to 10 m/s
  • High lateral forces and torques
  • Size: 70, 80, 120
  • Max. stroke length: 7400 mm
  • Force 350 ... 1300 N
  • Integrated roller bearing guide.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Individual valve for clean design,
  • Can be used in the food zone (based on the EN 1672-2 standard)
  • Connection G1/8
  • Push-in connector 6 mm
  • Flow 300 ... 650 l/min
  • Voltage 24 V DC
  • Sub-base valve
    • Electrically actuated, piloted, pneumatic spring return
    • Connection via cable end
    • Signal status display with LED
  • Individual sub-bases
  • Manifold blocks.
 
Valves > Flow control valves > One-way flow control valves
Core product range
  • Connection M3, M5, G 1/8, G 1/4, G 3/8, G 1/2, also available with NPT thread
  • Plug connector 3, 4, 6, 8, 10, 12 mm
  • Flow rate 0 ... 1,400 l/min
  • Non-return and flow control valve.
 
Valves > Flow control valves > One-way flow control valves
  • Easy to clean
  • Enhanced corrosion protection
  • Connection G1/8, G1/4
  • Plug connector 4, 6, 8, 10 mm
  • Flow rate 0 ... 530 l/min.
  • Non-return/flow control valve
 
Valves > Proportional valves
  • Input pressure 0 ... 50 bar
  • Pressure regulation range 0.2... 20 bar, 0.4 ... 40 bar
  • Nominal size 2.5 mm
  • 3-way proportional pressure regulators
  • Analogue setpoint 0 ... 10 V DC, 4 ... 20 mA
 
Valves > Pneumatically and mechanically operated process and media valves
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures
 
Valve terminals > Application-specific valve terminals
  • NSF-H1 grease filling, FDA approved materials
  • Degree of protection IP69K, redundant sealing system
  • Clean design: easy to clean
  • Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
  • Standard nominal flow rate 450 ... 760 l/min
  • Valve width 14 mm
  • 2 ... 32 valve positions, 2 ... 32 solenoid coils
  • Modular, with valve positions in single grid
  • Multi-pin plug connection, fieldbus connection I-Port / IO-Link
  • Protection class IP65, IP67, IP69K
 
Compressed air preparation > Service unit combinations
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
Sensors > Proximity sensors > For T-slot
New 7/2017: additional versions
  • Voltage 5 ... 30 V DC, 230 V AC
  • Cable length 0.3, 2.5, 5 m
  • Connection plug M8
  • Electric
    • Non-contacting PNP, NPN.
 
Sensors > Classic
  • Voltage 12 ... 250 V DC, 12 ... 250 V AC
  • Cable length 2.5, 5 m
  • Cable, 2-/3-wire
  • Connection plug M8
  • Electric
    • With reed contact
    • Non-contacting PNP, NPN.
 
Sensors > Proximity sensors > Block design
  • Voltage 5 ... 30 V DC
    • Non-contacting PNP, NPN.