SPAU

Results: 1
Print
Sensors > Pressure and vacuum sensors
  • Blue-red LCD
  • IP65 protection
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, R1/4, NPT1/8, M5, M7, push-in connector 4 mm, 6 mm, 5/32"
  • Pressure switch
  • Vacuum switch