Products
Pneumatic drives
Tandem cylinders, high-force cylinders and multi-position cylinders
Tandem cylinders and high-force cylinders
Multi-position cylinders
 

Tandem cylinders, high-force cylinders and multi-position cylinders

  Print  
  • Diameter 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 1 ... 500 mm
  • Force 542 ... 18281 N
  • More thrust than conventional cylinders by connecting in series 2, 3 or 4 cylinders with the same piston diameter and the same stroke.
 
  • Diameter 25, 40, 63, 100 mm
  • Stroke length 1 ... 2000 mm
  • Force 295 ... 4712 N
  • By connecting 2 to 5 cylinders in series with the same piston diameter and different stroke lengths, up to 6 positions can be approached.