Products
Process automation
Pneumatic fittings system
Pipe
PQ-PA
PQ-AL
Plastic-coated metal tube PM
 

Pipe

 
Print  
  • Polyamide
  • Outside diameter 12 ... 28 mm
  • Operating pressure -0.95 ... 7 bar
  • Ambient temperature -25 ... 75 °C
  • Operating medium
    • Compressed air
    • Vacuum
    • Fluids
 
  • Wrought aluminium alloy
  • Outside diameter 12 ... 28 mm
  • Operating pressure -0.95 ... 7 bar
  • Ambient temperature -30 ... 75 °C
  • Operating medium
    • Compressed air
    • Vacuum
    • Fluids
 
  • Polyethylene, wrought aluminium alloy
  • Outside diameter 6 ... 8 mm
  • Operating pressure -0.95 ... 30 bar
  • Ambient temperature -29 ... 65 °C
  • Operating medium
    • Compressed air
    • Vacuum