Products
Process automation
Pneumatic fittings system
Tubing
Standard O.D. tubing
Standard I.D. tubing
Spiral tubing
 

Tubing

= Core product range
  Print  
Core product range
  • Outside diameter 2, 3, 4, 6, 8, 10, 12, 14, 16, 22, 28 mm
  • Outside diameter 1/8", 5/32", 3/16", 1/4", 5/16", 3/8", 1/2", 5/8"
  • Standard O.D.
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
  • Materials
    • Polyamide
    • Polyvinyl chloride
    • Perfluoroalkoxy alkane
    • Polyethylene
    • Polyurethane
  • DUO tubing
  • 2 pieces of tubing welded together side by side
 
  • Diameter 9, 13 mm
  • Standard I.D.
  • Operating medium
    • compressed air
    • vacuum
  • Material
    • polyurethane
 
  • Diameter 4, 6, 8, 10, 12 mm
  • Working length 7,5; 15 m; 2,4; 4,8; 6 m
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
  • Materials
    • Polyamide
    • Polyurethane
  • Assembled with connector.