Products
Process automation
Pneumatic fittings system
Couplings
Quick coupling sockets KD
Coupling plug KS
Multiple connectors KSV, KDVF
Multi-tube connector KM
 

Couplings

= Core product range
  Print  
Core product range
  • Connection M3, M5, G 1/8, G 1/4, G 3/8, G 1/2
  • Diameter 2, 3, 4, 6, 9, 13 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
  • Shut-off on one side
  • Shut-off on both sides
  • Safety coupling to ISO 4414.
 
  • Connection M3, M5, G 1/8, G 1/4, G 3/8, G 1/2
  • Diameter 2, 3, 4, 6, 9, 13 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
  • Shut-off on one side
  • Shut-off on both sides
  • Safety coupling to ISO 4414.
 
  • Multi-plugs KSV and suitable barbed connectors
  • Multi-sockets KDVF and suitable terminal sockets
 
  • For up to 22 lines