Products
Process automation
Pneumatic fittings system
Distributors
QSLV, QSYTF, QST, QSQ
Distributors FR
Rotary distributors GF
 

Distributors

 
Print  
  • Connection: R 1/8, R 1/4, R 3/8, R 1/2, G 1/8, G 1/4, G 3/8, G 1/2
  • Diameters: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • PTFE coated R thread
    • G thread with seal
    • Push-in connector
  • Can be swivelled 360°
 
  • Port M3, M5, G1/8, G1/4, G3/8, G1/2
  • Operating pressure 0 ... 16 bar
  • Outlets 4, 8, 9, 12.
 
  • Connection G1/8, G1/4, G3/8, G1/2
  • Operating pressure -0.95 ... 10 bar
  • 4 outlets or 2 axial and radial outlets
  • Speed 300 ... 3000 rpm