Search result for dfpd

Results: 2
Print
Process automation > Quarter turn actuators
Core product range
New for 7/2018: additional versions
  • With rack and pinion gear unit
  • Size: 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
  • Flange hole pattern to ISO 5211
  • NAMUR connection pattern for solenoid valves/sensor boxes to VDI/VDE 3845
 
Process automation > Ball valves and ball valve units
New as of 7/2018: with quarter turn actuator DFPD
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2
  • Flow 5,9 ... 243 m³/h or 98 ... 4050 l/min
  • Pipe thread to EN 10226-1
  • 2-way and 3-way with L-shaped and T-shaped bore