Products
Valves
Electrically and pneumatically actuated directional control valves
Mechanically and manually actuated directional control valves
Shut-off valves
Pressure control valves
Flow control valves
Proportional valves
Electrically actuated process and media valves
Pneumatically and mechanically operated process and media valves
Piezo valves
Pneumatic control systems
Classic
Accessories for valves
 
 

Core product range: Valves

Results: 25
Print
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Electrical linking via sub-base
  • Port M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow rate 130 ... 1200 l/min
  • Voltage 24 V DC
  • Semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4, G3/8
  • Plug connector 4, 6, 8, 10, 12 mm
  • Flow rate 600 ... 2400 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −10 ... +60°C
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
Core product range
  • Flow rate 400 ... 1400 l/min Voltage 24 V DC Sub-base valve Solenoid actuated, piloted Sub-bases.
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
Core product range
  • Flow rate 400 ... 1400 l/min
  • Voltage 12, 24 V DC, 24, 110 or 230 V AC
  • Sub-base valve
  • Solenoid actuated, piloted
  • Sub-bases.
 
Valves > Shut-off valves > Non-return valves and quick exhaust valves
Core product range
  • Manually actuated venting with separate accessories possible
  • Port M5, G1/8, G1/4, G3/8, G1/2
  • Flow rate 130 ... 1600 l/min
  • Shut-off valve
    • Pneumatic piloted non-return valve
 
Valves > Flow control valves > One-way flow control valves
Core product range
  • Connection M3, M5, G1/8, G1/4, G3/8, G1/2, G3/4, also available with NPT thread
  • Push-in connection 3, 4, 6, 8, 10, 12 mm
  • Flow rate 0 ... 4320 l/min.
  • Non-return/flow control valve.
 
Valves > Electrically actuated process and media valves
Core product range
  • Port 1/8", 1/4"
  • G threads or NPT threads
  • Operating pressure 0 ... 90 bar
  • Nominal pressure 40 bar
  • Electrical actuation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way poppet valve (NC), directly actuated
  • FKM sealing material
  • Suitable for high-pressure applications with low flow rates.
 
Valves > Electrically actuated process and media valves
Core product range
  • Port 1/4", 3/8", 1/2", 3/4", 1", 1 1/4", 1 1/2", 2"
  • G-thread
  • Operating pressure 0 ... 10 bar
  • Nominal pressure 40 bar
  • Electrical actuation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way diaphragm valve (N/C), force pilot operated
  • Sealing material NBR, EPDM, FKM
  • Appropriate for closed applications such as cooling or filling systems.
 
Valves > Electrically actuated process and media valves
Core product range
  • Connection G1/4 ... G2, also available with NPT thread
  • Flow rate 1400 to 31000 l/min
  • Cable connection
  • Solenoid actuated, piloted, pneumatic spring return
  • For control of gaseous and liquid media.
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Connection 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • G thread or NPT thread
  • Pressure range 0 ... 40 bar
  • Valve function 2/2 NC
  • Use with slightly contaminated media also possible
  • Use for steam applications possible
  • Direct supply of pilot air.
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Nominal width: DN ¼" ... 4" (ISO 5211)
  • Thread to ANSI B 1.20.1 (NPT)
  • 2-way; 2-way manual, with lockable hand lever
  • 3-way, L and T hole as horizontal version
 
Valves > Accessories for valves > Blanking plates
Core product range

 

 
Valves > Accessories for valves > Blanking plates
Core product range

 

 
Valves > Accessories for valves > Sealing elements and separators
Core product range
  • Cover caps for closing
  • unused connections.
 
Valves > Accessories for valves > Manifold rails
Core product range

 

 
Valves > Accessories for valves > Manifold rails
Core product range

 

 
Valves > Accessories for valves > Sub-bases
Core product range
  • Vertical stacking modules for additional functions such as:
    • Supply
    • Flow control
    • Pressure control
 
Valves > Accessories for valves > Sub-bases
Core product range