Products
Valves
Shut-off valves
Ball valves and on-off valves
Hand slide valve VBOH
Non-return valves HE
Ball valves QH, QHS
 
Valves >  Shut-off valves >   

Ball valves and on-off valves

 
Support Community
Print  
  • Connection M5, G1/8, G1/4, G3/8, G1/2, G3/4
  • Standard nominal flow rate 236 ... 7691 l/min.
  • Shut-off valve.
 
  • Different mounting variants
  • Connection: R1/8 ... R1/2
  • Push-in connector: 6, 8, 10, 12 mm
  • Flow rate: 115 ... 2230 l/min
  • Shut-off valve
 
  • Connection G 1/4...G1 1/2
  • plug connector 4, 6 mm
  • flow (rate) 148 ... 84 000 l/min
  • on-off valve.