Products
Valves
Flow control valves
One-way flow control valves
Flow control valves
Time delay valves
 
Valves >   

Flow control valves

= Core product range
 
Support Community
Print  
Core product range
  • Flow rate 0 ... 3300 l/min
  • Port M3, M5, G1/8, G1/4, G3/8, G1/2, G3/4
  • Plug connector 3, 4, 6, 8, 10, 12 mm
  • Shut-off valves
  • Non-return and flow control valves.
 
  • Flow rate 0 ... 8000 l/min
  • Port M3, M5, G1/8, G1/4, G3/8, G1/2, G3/4
  • Plug connector 3, 4, 6 mm
  • Flow control valves.
 
  • Flow rate 65 ... 600 l/min
  • Port G1/4
  • Barbed connector for 3 mm I.D. tubing.