Products
Compressed air preparation
Condensate drain
MS-LWS
PWEA, electric
WA, automatic
 

Condensate drain

 
Support Community
Print  
  • Size 6
  • Connection G1/4, G3/8, G1/2, G3/4, also available with NPT thread
  • Pressure 0.8 ... 16 bar
  • Fully automatic condensate drain
  • Actuation
    • Manual
    • Electrical
 
  • Size 6
  • Connection G 1/2
  • Pressure 0,8 ... 16 bar
  • Voltage 24 V DC, 110, 230 V AC
  • Fully automatic condensate drain
  • Actuation
    • Electrically actuated.
 
  • For attaching to service units
  • Port G1/4, 4 mm
  • Pressure 0 ... 16 bar
  • Fully automatic condensate drain
  • Manual override