Products
Control technology
Electrical peripherals
For automation system CPX-AP-I
Automation system CPX-E
For automation system CPX-E
Terminal CPX
For CPX terminal
Terminal CPX-P
For terminal CPX-P
For installation system CTEL
Fieldbus modules CTEU
CPI installation system CTEC
For valve terminals MPA-S
For valve terminals CPV, CPA
AS interface components
Hood CAFC
Accessories for electric terminals
 

Electrical peripherals

 
Support Community
Print  
New 11/2019: new variant
  • Individual components for automation system CPX-AP-I
    • Controller
    • Bus modules
    • Input/output modules
    • IO-Link master modules
 
  • The automation system CPX-E is a high-performance control and automation system focusing primarily on motion control functions for handling technology.
  • The following modules are available:
    • Controller
    • Bus modules
    • Input/output modules
    • IO-Link master modules
 
New 7/2019: Additional versions
  • Individual components for the automation system CPX-E
    • Controller
    • Bus modules
    • Input/output modules
    • IO-Link master modules
 
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
New 7/2019: Additional versions
  • Individual components for the electric terminal CPX
  • Input/output modules
    • digital / analogue

  • Bus node
  • Sub-bases
  • Interlinking blocks
  • End plates.
 
  • Operating mode
    • Stand-alone
    • with valve terminal MPA-S
  • bus protocols
    • PROFIBUS DP
    • PROFINET
    • DeviceNet
    • Ethernet/IP
    • Modbus TCP
  • input/output module
    • intrinsically safe
    • EExi Namur and Non Ex Namur
  • alternative connections
    • M12 (IP65)
    • Terminal strip (IP54)
 
  • Individual components for the electrical terminal CPX-P
  • input/output module
    • intrinsically safe
    • EExi Namur and Non Ex Namur
  • bus nodes
  • connection blocks
  • interlinking blocks
  • end plates
 
  • Components for integrating decentralised modules in the CPX automation platform
  • ideal for generating subsystems
 
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • PROFIBUS DP
    • DeviceNet®
    • AS-Interface
    • CC-LINK®
    • EtherCAT®
    • EtherNet/IP
    • Modbus®/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC for installation system CTEL
 
  • Complete concept for decentralised machine and system structure
  • 4 installation strings per CP interface
  • 10 metre line length per string (radius)
  • 4 CP modules per string
  • 32 inputs and 32 outputs per string.string.
 
  • CPI interface
  • ASI interface
  • Pressure sensors
  • Power supply units
  • Further accessories
 
  • Control block
  • SF3 (with Festo fieldbus)
  • SB60
  • SF6 (with DeviceNet)
  • Bus connection Direct Link with CP extension string
  • Input/output modules
  • Digital.
 
  • I/O modules
  • Valve interfaces
  • AS-Interface/ fieldbus gateways
  • Addressing devices
  • AS-Interface power supply units
 
  • Cover for valve terminals MPA and CPX
  • Space-saving thanks to compact dimensions
  • No engineering effort, easy to order and matched to the valve terminal.
 
  • Terminating resistor
  • Mounting components
  • Mounting attachments
  • Connection accessories