Products
Compressed air preparation
On-off valves and soft-start valves
Series MS modular and configurable
Solenoid actuated on-off valves MS-EE
MS4-EE
MS6-EE
MS9-EE
MS12-EE
 

Solenoid actuated on-off valves MS-EE

= Core product range
 
Support Community
Print  
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2000 l/min
 
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2600 ... 7000 l/min
 
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 8000 ... 18000 l/min
 
  • Port G1, G1 1/4, G1 1/2, G2
  • Flow rate 25000 ... 32000 l/min