Products
Compressed air preparation
Condensate drain
MS-LWS
MS6-LWS
MS9-LWS
MS12-LWS
 

MS-LWS

  Print  
  • Maintenance-free centrifugal principle: no replacement of filter cartridges necessary
  • Connection G¼, G⅜, G½, G¾
  • Also available with NPT thread
  • Pressure 0.8 ... 16 bar
  • Flow rate 2400 ... 3800 l/min
  • Fully automatic condensate drain
  • Actuation:
    • Manual
    • Solenoid
 
  • Connection: G½, G¾, G1, G1¼, G1½
  • Also available with NPT thread
  • Pressure 0.8 ... 16 bar
  • Flow rate 12,000 ... 15,000 l/min
  • Fully automatic condensate drain
  • Actuation:
    • Manual
    • Solenoid
 
  • Connection: G1, G1¼, G1½, G2
  • Also available with NPT thread
  • Pressure 0.8 ... 16 bar
  • Flow rate 25,000 l/min
  • Fully automatic condensate drain
  • Actuation:
    • Manual
    • Solenoid