Products
Compressed air preparation
On-off valves and soft-start valves
Series MS modular and configurable
Soft-start/quick exhaust valves MS-SV
Manually operated on-off valves MS-EM
Solenoid actuated on-off valves MS-EE
Pneumatically actuated soft-start valves MS-DL
Solenoid actuated soft-start valves MS-DE
 
Product Key

Series MS modular and configurable

= Core product range
 
Support Community
Print  
Core product range
  • Size 6, 9
  • connection G1/2, G3/4, G1 also available with NPT thread
  • Pressure 3.5 ... 16 bar
  • Flow rate 16000 l/min
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left
 
Core product range
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Pressure 0 ... 21 bar
  • Flow rate 1200 ... 32000 l/min
  • Actuation
    • Manually actuated
  • 3/2-way valve, normally closed
  • Silencer
  • Flow direction
    • From left to right
    • From right to left.
 
Core product range
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Pressure 3 ... 18 bar
  • Flow rate 1000 ... 32000 l/min
  • Voltage 24 V DC, 110, 230 V AC
  • Actuation
    • Solenoid actuated
  • 3/2-way valve, normally closed
  • Silencer
  • Flow direction
    • From left to right
    • From right to left.
 
Core product range
  • Sizes 4, 6, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Pressure 2 ... 21 bar
  • Flow rate 1000 ... 42000 l/min
  • Actuation
    • Pneumatically actuated
  • Silencer
  • Flow direction
    • From left to right
    • From right to left.
  • To slowly pressurise and exhaust pneumatic systems. (to be used with on-off valves EM1 and EE)
 
  • Sizes 4, 6, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Pressure 3 ... 18 bar
  • Flow rate 1000 ... 42000 l/min
  • Voltage 24 V DC, 110, 230 V AC
  • Actuation
    • Solenoid actuated
  • Silencer
  • Flow direction
    • From left to right
    • From right to left.
  • To slowly pressurise and exhaust pneumatic systems. (to be used with on-off valves EM1 and EE)