Products
Compressed air preparation
Air distributor
Series MS modular and configurable
Branching modules MS-FRM
Distributor block MS-FRM-FRZ
 

Series MS modular and configurable

= Core product range
 
Support Community
Print  
Core product range
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2 also available with NPT thread
  • Pressure 0 ... 21 bar
  • Flow rate 1200 ... 42000 l/min
  • Threaded connection plates
    • Without threaded connection plates
    • With threaded connection plates.
 
Core product range
  • Sizes 4, 6
  • Connection G1/4, G1/2 also available with NPT thread
  • Pressure 0 ... 20 bar
  • Flow rate 4050 ... 14600 l/min