Products
Compressed air preparation
Filter
Series MS modular and configurable
Filter MS-LF
Fine and micro filters MS-LFM
Activated carbon filters MS-LFX
 

Series MS modular and configurable

 
Support Community
Print  
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Flow rate 1000 ... 16000 l/min
  • Input pressure 0 ... 20 bar
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
    • Fully automatic, electrically controlled
  • Plastic bowl with plastic bowl guard
  • Metal bowl guard
  • Flow direction
    • From left to right
    • From right to left.
 
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Flow rate 54 ... 23000 l/min
  • Supply pressure 0 ... 20 bar
  • Grade of filtration 0.01 µm, 1 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
    • Fully automatic, electrically controlled
  • Plastic bowl with plastic bowl guard
  • Metal bowl guard
  • Flow direction
    • From left to right
    • From right to left.
 
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Flow rate 250 ... 7090 l/min
  • Supply pressure 0 ... 20 bar
  • Residual oil content <= 0.003 mg/m³
  • Plastic bowl with plastic bowl guard
  • Metal bowl guard
  • Flow direction
    • From left to right
    • From right to left.
  • Air quality class at output to DIN ISO 8573-1
  • Prefiltration with 0.01 µm grade of filtration recommended.