Products
Process automation
Process valves
Angle seat valves
Angle seat valves VZXF
Angle seat valves VZXA
 

Angle seat valves VZXA

 
Support Community
Print  
  • Port DN 13, 1/2"; DN20, 3/4"; DN25, 1"; DN32, 1 1/4"; DN40, 1 1/2"; DN50, 2"
  • G-thread to DIN ISO 228-1 or NPT-thread to ANSI/ASME B 1.20.1 or Rc-thread to DIN 10226-2
  • Medium pressure 0 ... 30 bar
  • Valve function 2/2, NC (Normally Closed), NO (Normally Open), DA (Double Acting
  • Suitable for nearly all media
  • High chemical and thermal resistance
  • ATEX-approval