Products
Compressed air preparation
Classic
Service units with lubricator FRC
Service units without lubricator LFR
Service units FRC, FRCS
Filter regulators LFR, LFRS
Filters LF
Fine filters LFMB
Micro filters LFMA
Activated carbon filter LFX
Filter combinations LFMBA
Pressure regulators LR, LRS
Pressure regulators for manifold assembly LRB, LRBS
Pressure regulator combinations LRB-K
Lubricators LOE
On-off valves HE
On-off valves, electric HEE
On-off valves, pneumatic HEP
Soft-start valves HEL
Membrane air dryers LDM1
Branching modules FRM
Distributor blocks FRZ
 

Classic

  Print  
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4
  • Flow rate 550 ... 6000 l/min
  • Pressure regulation range 0.5 ... 12 bar
  • Grade of filtration 40µ
  • Direct proportional lubricator
 
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4
  • Flow rate 550 ... 6000 l/min
  • Pressure regulation range 0.5 ... 12 bar
  • Grade of filtration 40µ
 
  • Size MICRO, MINI, MIDI, MAXI
  • Port M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 110 ... 11000 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with metal bowl guard.
 
  • Size MICRO, MINI, MIDI, MAXI
  • Port M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 110 ... 11000 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with metal bowl guard.
 
  • Plastic bowl with metal bowl guard
  • Size; MICRO, MINI, MIDI, MAXI
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 1 ... 16 bar
  • Flow rate: 170 ... 5300 l/min
  • Degree of filtration: 40 µm, 5 µm
 
  • Size: MINI, MIDI, MAXI
  • Connection G⅛, G¼, G⅜, G½, G¾, G1, also available with NPT thread
  • Pressure: 1 ... 16 bar
  • Flow rate 250 ... 1250 l/min
  • Degree of filtration 1 µm
  • Differential pressure display
 
  • Size: MINI, MIDI, MAXI
  • Connection G⅛, G¼, G⅜, G½, G¾, G1, also available with NPT thread
  • Pressure: 1 ... 16 bar
  • Flow rate: 130 ... 950 l/min
  • Degree of filtration 0.01 µm
  • Differential pressure display
 
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 0 ... 16 bar
  • Flow rate: 130 ... 950 l/min
  • Residual oil content: ≤ 0,003 mg/m³
  • Prefiltering with 0.01 µm degree of filtration recommended
 
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 1 ... 16 bar
  • Flow rate: 125 ... 600 l/min
  • Degree of filtration: 0.01 µm
  • Differential pressure indicator
  • Fully assembled filter combination
 
  • Size MICRO, MINI, MIDI, MAXI
  • Port M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Max. pressure hysteresis 0.2 ... 0.5 bar
  • Flow rate 120 ... 12500 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge.
 
  • Size MINI, MIDI
  • Manifold block
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Max. pressure hysteresis 0.2 bar
  • Flow rate 1600 ... 3800 l/min
  • Pressure gauge
    • Without pressure gauge.
 
  • Size MINI, MIDI
  • Port G1/4, G3/8, G1/2
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Max. pressure hysteresis 0.2 ... 0.5 bar
  • Flow rate 1600 ... 3800 l/min
  • Pressure gauge
    • Without pressure gauge.
 
  • Size MICRO, MINI, MIDI, MAXI
  • Connection M5, M7, G 1/4, G 1/8, G 1/2, G 2/4, G 3/8, G1, QS4, QS6, also available with NPT thread
  • Pressure 1 ... 16 bar
  • Flow rate 200 ... 9,000 l/min
  • Threaded connection plates
    • Without threaded connecting plates
    • With threaded connecting plates
  • Direct proportional lubricator
  • Plastic bowl with metal bowl guard.
 
  • Manually operated
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 0 ... 16 bar
  • Flow rate: 1000 ... 10000 l/min
  • 3/2-way valve, normally closed
 
  • Solenoid actuated
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 2.5 ... 16 bar
  • Flow rate: 1000 ... 65000 l/min
  • Voltage: 24 V DC, 110, 230 V AC
  • 3/2-way valve, normally closed
 
Alternative product available on request.
  • Pneumatic
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 2 ... 16 bar
  • Flow rate: 1000 ... 65000 l/min
  • Voltage: 24 V DC, 110, 230 V AC
  • 3/2-way valve, normally closed
 
  • Pneumatically actuated
  • For gradual pressure build-up (for use with on/off valves HE and HEE)
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 3 ... 16 bar
  • Flow rate: 1000 ... 65000 l/min
  • Voltage: 24 V DC, 110, 230 V AC
 
  • MAXI size
  • Port G1/2, G3/4, G1
  • Pressure 3 ... 12.5 bar
  • Flow rate 300 ... 1000 l/min
  • Reduction in pressure dew point 13 K
  • Threaded connection plates
    • Without threaded connection plates
    • With threaded connection plates.
 
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0 ... 16 bar
  • Flow rate 1100 ... 20000 l/min
  • Threaded connection plates
    • Without threaded connection plates
    • With threaded connection plates.
 
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0 ... 16 bar
  • Flow rate 1100 ... 20000 l/min
  • Threaded connection plates
    • Without threaded connection plates
    • With threaded connection plates.