Products
Valves
Electrically and pneumatically actuated directional control valves
Universal directional control valves
Valves VUVG, for individual connection, focused features
Valves VUVG, for individual connection, extended features
Valves VUVG, plug-in
Valves VUVS, for individual connection, focused features
Valves VUVS, for individual connection, extended features
Valves VUWS
Valves VUWG
Valves VMPA
Valves CPE
Tiger 2000 valves
Tiger Classic valves
Midi pneumatic valves
Cassette valve
Solenoid valves – supplementary range
Pneumatic valve supplementary range
Valve body
 

Valves VUWS

 
Support Community
Print  
  • Sturdy, elegant valve series that is easy to operate
  • Connection G1/8, G1/4, G3/8, NPT 1/8, NPT 1/4, NPT 3/8
  • Flow rate 600 ... 2400 l/min.
  • In-line valve
  • Pneumatically actuated
  • Metal manifold rail
  • Metal manifold block